We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

On-Board Charger (OBC)

On-Board Charger Application Overview


An OBC uses the AC current from a charging station or from household power to charge the batteries in Electric Vehicles (EVs) and Plug-In Hybrid Electric Vehicles (PHEVs). To charge the batteries from AC power, the OBC performs the Power Factor Correction (PFC) function followed by a DC-DC conversion to efficiently charge to the required voltage level for the battery.

With our combination of automotive-grade components for digital, analog, connectivity and power, we offer what you need to develop energy-efficient embedded control solutions for on-board charging.

On-Board Charger (OBC) Solution White Paper


Our comprehensive system solution for developing an OBC includes the control, gate drive and power stage. It also features automotive-qualified components for connectivity, security, sensors, memory and timing. Discover how this solution can help accelerate your development of an OBC system.

Interactive Block Diagrams for OBCs


OBC Combined System Block Diagram

OBC Power Factor Correction Block Diagram

OBC DC-DC Converter Block Diagram

OBC Combined System Block Diagram


OBC Power Factor Correction Block Diagram


OBC DC-DC Converter Block Diagram


Demonstration Applications for OBCs


11 kW Dual Active Bridge DC-DC Demonstration Application

Featuring dsPIC® Digital Signal Controllers (DSCs) and silicon carbide (SiC) MOSFETs, this demonstration platform is part of an On-Board Charger (OBC) used for charging Electric Vehicles (EVs). This system also includes an 8-bit MCU, gate drivers, a buck regulator, a Switch Mode Power Supply (SMPS) controller, push-pull PWM controller, CAN FD transceiver and LDO. The highly modular and configurable hardware with Plug-in-Modules (PIMs) and flexible software supports different modes of operation.

3.8 kW/7.6 kW dsPIC33C Totem Pole Demostration Application

Featuring dsPIC® Digital Signal Controllers (DSCs) and silicon carbide (SiC) MOSFETs, this demonstration platform is part of an On-Board Charger (OBC) used for charging Electric Vehicles (EVs). This reference design also includes an 8-bit MCU, gate drivers, a buck regulator, a Switch-Mode Power Supply (SMPS) controller, push-pull PWM controller, CAN FD transceiver and LDO. The highly modular and configurable hardware with Plug-in-Modules (PIMs) and flexible software supports different modes of operation.